COMPANY HEADER
Print Back
SRT7552 Ball Screw 0750-0500 RH 4 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT7552

Ball Circle Diameter

N/A 0.7500 in

Lead

N/A 0.2000 in

Length

N/A 4 ft

Nominal Screw Diameter

N/A 0.7500 in

Minimum Root Diameter

N/A 0.6020 in

Screw Weight

N/A 1.22 ft·lb

Thread Direction

N/A Right Hand