COMPANY HEADER
Print Back
SRT8532 Ball Screw 0375-0125 LH 4 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT8532

Ball Circle Diameter

N/A 0.3750 in

Lead

N/A 0.1250 in

Length

N/A 4 ft

Nominal Screw Diameter

N/A 0.3750 in

Minimum Root Diameter

N/A 0.3000 in

Screw Weight

N/A 0.31 ft·lb

Thread Direction

N/A Left Hand