COMPANY HEADER
Print Back
SRT3257 Ball Screw 2500-0250 SRT RH 12 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT3257

Ball Circle Diameter

N/A 2.5000 in

Lead

N/A 0.2500 in

Length

N/A 12 ft

Nominal Screw Diameter

N/A 2.5000 in

Minimum Root Diameter

N/A 2.3200 in

Screw Weight

N/A 15.45 ft·lb

Thread Direction

N/A Right Hand