COMPANY HEADER
Print Back
SRT5043 Ball Screw 1171-0413 SRT RH 12 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT5043

Ball Circle Diameter

N/A 1.1710 in

Lead

N/A 0.4130 in

Length

N/A 12 ft

Nominal Screw Diameter

N/A 1.1710 in

Minimum Root Diameter

N/A 0.8700 in

Screw Weight

N/A 2.77 ft·lb

Thread Direction

N/A Right Hand