COMPANY HEADER
Print Back
SRT4556 Ball Screw 2250-1000 SRT RH 4 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT4556

Ball Circle Diameter

N/A 2.2500 in

Lead

N/A 1.0000 in

Length

N/A 4 ft

Nominal Screw Diameter

N/A 2.2500 in

Minimum Root Diameter

N/A 1.8500 in

Screw Weight

N/A 10.9 ft·lb

Thread Direction

N/A Right Hand