COMPANY HEADER
Print Back
4107-AW Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 4107-AW

Compatible Bearing Part Number

N/A 4100

Inside Diameter

N/A 35 mm

Outside Diameter

N/A 94 mm

Outside Diameter Design

N/A Sphered

Overall Width

N/A 8 mm

Washer Type

N/A Housing Washer

Weight

N/A 0.19 lb