COMPANY HEADER
Print Back
4110-AW Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 4110-AW

Compatible Bearing Part Number

N/A 4100

Inside Diameter

N/A 58 mm

Outside Diameter

N/A 83 mm

Outside Diameter Design

N/A Sphered

Overall Width

N/A 8 mm

Race

N/A Grooved

Washer Type

N/A Aligning Washer

Weight

N/A 0.310 lb