COMPANY HEADER
Print Back
8749VN35BF73 Ball Transfer
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A 8749VN35BF73

UPC Code

N/A 637400607258

Ball Diameter

N/A 1.1875 in

Ball Material

N/A Stainless Steel

Housing Material

N/A 52100 Bearing Quality Steel

Mounting

N/A Flush Mount

Overall Width

N/A 2.0000 in

Overall Height

N/A 1.5630 in

Weight

N/A 1 lb