Brands |
N/A KLOZURE® GUARDIAN® |
Supplier Name |
N/A Garlock |
Manufacturer Part Number |
N/A 29602-3465 |
Continuous Temperature Range |
N/A -22 to 400 ºF |
Harmonization Code |
N/A 8487900040.US |
Lip Material |
N/A Labyrinth |
Maximum Shaft Surface Speed |
N/A 12000 fpm |
Misalignment Tolerance |
N/A 0.020 in |
Outside Diameter |
N/A 8.2500 in |
Pressure Tolerance |
N/A Ambient |
Shaft Diameter |
N/A 6.7500 in |
Weight |
N/A 4.34 lb |
Width |
N/A 0.7000 in |
Typical Applications |
N/A Aluminum Industry Chemical Industry Energy Efficient Applications Exceptional Bearing Protection Food and Pharmaceutical Industry Gearboxes Hydroelectric Industry Mining Industry Motors Oil and Gas Industry Other Industrial Applications Power Generation Industry Primary Metals Industry Pulp and Paper Industry Pumps Rotating Applications Steel Industry Wind Turbine Industry |
Rotor/Stator Material |
N/A Bronze |
Unitizing Ring Material |
N/A Filled Polytetrafluoroethylene (PTFE) |
O-Ring Material |
N/A FKM |
Flange Size |
N/A 0.325 in |
Design |
N/A Flanged Design |