Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AW19 |
Series |
N/A AW |
Bore Diameter |
N/A 95 mm |
Compatible Lock Nut Number |
N/A AN19 |
Face Diameter |
N/A 113 mm |
Key Width |
N/A 10 mm |
Material |
N/A Low Carbon Steel |
Number of Tangs |
N/A 19 |
Outside Diameter Over Tangs |
N/A 133 mm |
Tang Thickness |
N/A 1.8 mm |
Tang Width |
N/A 10 mm |
Weight |
N/A 0.15 lb |