Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AW03 |
Series |
N/A AW |
Bore Diameter |
N/A 17 mm |
Compatible Lock Nut Number |
N/A AN03 |
Face Diameter |
N/A 24 mm |
Key Width |
N/A 4 mm |
Material |
N/A Low Carbon Steel |
Number of Tangs |
N/A 13 |
Outside Diameter Over Tangs |
N/A 32 mm |
Tang Thickness |
N/A 1 mm |
Tang Width |
N/A 4 mm |
Weight |
N/A 0.01 lb |