Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AW08 |
Series |
N/A AW |
Bore Diameter |
N/A 40 mm |
Compatible Lock Nut Number |
N/A AN08 |
Face Diameter |
N/A 50 mm |
Key Width |
N/A 6 mm |
Material |
N/A Low Carbon Steel |
Number of Tangs |
N/A 15 |
Outside Diameter Over Tangs |
N/A 62 mm |
Tang Thickness |
N/A 1.2 mm |
Tang Width |
N/A 6 mm |
Weight |
N/A 0.02 lb |