COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Bearing Components and Accessories
>
Bearing Collars, Sleeves, and Locking Devices
>
Bearing Lock Washers
>
NTN Bearing Lock Washers
> Item # 05816520
Item # 05816520, NTN AL Series 0.3543 Inch (in) Bore Diameter Bearing Lock Washer
AL44 Lock Washer
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
AL44
Series
N/A
AL
Bore Diameter
N/A
0.3543 in
UPC Code
N/A
4547359016611
Weight
N/A
0.08 lb