COMPANY HEADER
Print Back
AM50 Precision Lock Nut
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A AM50

Face Diameter

N/A 68 mm

Locknut Type

N/A Precision

Outside Diameter

N/A 75 mm

Overall Nut Width

N/A 25 mm

Series

N/A AM

Slot Depth

N/A 8 mm

Slot Width

N/A 6 mm

Thread Size

N/A M50 x 1.5

Weight

N/A 1.14 lb