COMPANY HEADER
Print Back
AM25 Precision Lock Nut
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A AM25

Face Diameter

N/A 38 mm

UPC Code

N/A 4012802032147

Outside Diameter

N/A 45 mm

Overall Nut Width

N/A 20 mm

Series

N/A AM

Slot Depth

N/A 6 mm

Slot Width

N/A 6 mm

Thread Size

N/A M25 x 1.5

Weight

N/A 0.42 lb