COMPANY HEADER
Print Back
ZM60 Precision Lock Nut
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A ZM60

Face Diameter

N/A 73 mm

Locknut Type

N/A Precision

Outside Diameter

N/A 80 mm

Overall Nut Width

N/A 16 mm

Series

N/A ZM

Slot Depth

N/A 3 mm

Slot Width

N/A 7 mm

Thread Size

N/A M60 x 2

Weight

N/A 0.74 lb