COMPANY HEADER
Print Back
ZM20 Precision Lock Nut
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A ZM20

Face Diameter

N/A 27 mm

Locknut Type

N/A Precision

Outside Diameter

N/A 32 mm

Overall Nut Width

N/A 10 mm

Series

N/A ZM

Slot Depth

N/A 2 mm

Slot Width

N/A 4 mm

Thread Size

N/A M20 x 1

Weight

N/A 0.1 lb