COMPANY HEADER
Print Back
ZM45 Precision Lock Nut
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A ZM45

Face Diameter

N/A 59 mm

Locknut Type

N/A Precision

Outside Diameter

N/A 65 mm

Overall Nut Width

N/A 14 mm

Series

N/A ZM

Slot Depth

N/A 2.5 mm

Slot Width

N/A 6 mm

Thread Size

N/A M45 x 1.5

Weight

N/A 0.450 lb