COMPANY HEADER
Print Back
ZM10 Precision Lock Nut
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A ZM10

Face Diameter

N/A 14 mm

Locknut Type

N/A Precision

Outside Diameter

N/A 18 mm

Overall Nut Width

N/A 8 mm

Series

N/A ZM

Slot Depth

N/A 2 mm

Slot Width

N/A 3 mm

Thread Size

N/A M10 x 1

Weight

N/A 0.02 lb