COMPANY HEADER
Print Back
ZM100 Precision Lock Nut
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A ZM100

Face Diameter

N/A 120 mm

Locknut Type

N/A Precision

Outside Diameter

N/A 130 mm

Overall Nut Width

N/A 20 mm

Series

N/A ZM

Slot Depth

N/A 4 mm

Slot Width

N/A 10 mm

Thread Size

N/A M100 x 2

Weight

N/A 1.33 lb