COMPANY HEADER
Print Back
ZM40 Lock Nut
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A ZM40

Face Diameter

N/A 52 mm

Locknut Type

N/A Precision

Outside Diameter

N/A 58 mm

Overall Nut Width

N/A 14 mm

Series

N/A ZM

Slot Depth

N/A 2.5 mm

Slot Width

N/A 6 mm

Thread Size

N/A M40 x 1.5