COMPANY HEADER
Print Back
ZMA25/58 Precision Lock Nut
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A ZMA25/58

Face Diameter

N/A 52 mm

Locknut Type

N/A Precision

Outside Diameter

N/A 58 mm

Overall Nut Width

N/A 28 mm

Series

N/A ZMA

Slot Depth

N/A 2.5 mm

Slot Width

N/A 6 mm

Thread Size

N/A M25 x 1.5

Weight

N/A 1.14 lb