COMPANY HEADER
Print Back
ZMA30/52 Precision Lock Nut
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A ZMA30/52

Face Diameter

N/A 47 mm

Locknut Type

N/A Precision

Outside Diameter

N/A 52 mm

Overall Nut Width

N/A 22 mm

Series

N/A ZMA

Slot Depth

N/A 2 mm

Slot Width

N/A 5 mm

Thread Size

N/A M30 x 1.5

Weight

N/A 0.58 lb