Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A KM5 |
Series |
N/A KM |
Face Diameter |
N/A 32 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A AW05 |
Material |
N/A Steel |
Outside Diameter |
N/A 38 mm |
Overall Nut Width |
N/A 7 mm |
Slot Depth |
N/A 2 mm |
Slot Width |
N/A 5 mm |
Thread Size |
N/A M25 x 1.5 |
Weight |
N/A 0.07 lb |