Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A KM4 |
Series |
N/A KM |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class K |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 2.1654 in |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Compatible Cone |
N/A JLM506849A |
Compatible Cup |
N/A JLM506811PK |
Cone Width |
N/A 0.9055 in |
Cup Width |
N/A 0.8071 in |
Dynamic Load Rating |
N/A 17400 lbf |
Face Diameter |
N/A 26 mm |
Finish/Coating |
N/A Uncoated |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A AW04 |
Material |
N/A Steel |
Outside Diameter |
N/A 32 mm |
Overall Nut Width |
N/A 6 mm |
Slot Depth |
N/A 2 mm |
Slot Width |
N/A 4 mm |
Static Load Rating |
N/A 24500 lbf |
Thread Size |
N/A M20 x 1 |
Weight |
N/A 0.04 lb |