COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Bearing Components and Accessories
>
Bearing Seals, Shields, and End Covers
>
Bearing Seal Carriers
>
INA (Schaeffler) Bearing Seal Carrier Assemblies
> Item # 02889029
Item # 02889029, INA (Schaeffler) 90 Millimeter (mm) Outside Diameter Bearing Seal Carrier Assembly
DRS3590 Seal Carrier Assembly
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
INA (Schaeffler)
Manufacturer Part Number
N/A
DRS3590
Bolt Thread Size
N/A
M4 x 30
For Use With
N/A
Ball Screw Support Bearing
UPC Code
N/A
4012802284058
Outside Diameter
N/A
90 mm
Overall Width
N/A
19 mm
Shaft Size
N/A
60 mm
Weight
N/A
1 lb