COMPANY HEADER
Print Back
S7350-PP-MET 3" Pipe & 3-1/2" OD Tube
Unit of Measure

Specifications

Manufacturer Part Number

N/A S7350-PP-MET

Supplier Name

N/A Behringer Corporation

Tube Outside Diameter

N/A 3-1/2 in

Pipe Size

N/A 3 in