COMPANY HEADER
Print Back
H8450-PP 4" Pipe & 4-1/2" OD Tube Size
Unit of Measure

Specifications

Manufacturer Part Number

N/A HS-CLH-08-P-450

Supplier Name

N/A Behringer Corporation

Tube Outside Diameter

N/A 4/12 in

Pipe Size

N/A 4 in