COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Belts and Pulleys
>
Belting Tools, Parts, and Accessories
>
Bore Reducing Adapters
>
Fenner Bore Reducing Adapters
> Item # 01332335
Item # 01332335, Fenner 0.385 to 0.395 Inch (in) Length Through Bore and 0.472 Inch (in) Width Bore Reducing Adapter
RB0001 Adapter
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Fenner Drives
Manufacturer Part Number
N/A
RB0001
Length Through Bore
N/A
0.385 to 0.395 in
Weight
N/A
0.02 lb
Width
N/A
0.472 in