COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Belts and Pulleys
>
Belting Tools, Parts, and Accessories
>
Bore Reducing Adapters
>
Fenner Bore Reducing Adapters
> Item # 03540645
Item # 03540645, Fenner Bore Reducing Adapter
RB0071
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Fenner Drives
Manufacturer Part Number
N/A
RB0071
Bore Diameter
N/A
0.474 in
0.486 in
Overall Length
N/A
0.4720 in
Product Type
N/A
Bore Reducing Adapter