COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Bushing Bore Roller Chain Sprockets
>
Tsubaki (UST) Bushing Bore Roller Chain Sprockets
> Item # 00173357
Item # 00173357, Tsubaki (UST) 72 Teeth Bushing Bore Roller Chain Sprocket
50BTL72 2517 Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
50BTL72
Bushing Size
N/A
2517
Bushing Type
N/A
Taper Locking
Chain Number
N/A
50
Chain Pitch Size
N/A
5/8 in
Number of Strands Across
N/A
1
Number of Teeth
N/A
72
Weight
N/A
15.500 lb