COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Bushing Bore Roller Chain Sprockets
>
Tsubaki (UST) Bushing Bore Roller Chain Sprockets
> Item # 00174152
Item # 00174152, Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket
100BTL32 3020 Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
100BTL32
Bushing Size
N/A
3020
Bushing Type
N/A
Taper Locking
Chain Number
N/A
100
Chain Pitch Size
N/A
1-1/4 in
Number of Strands Across
N/A
1
Number of Teeth
N/A
32
Weight
N/A
23 lb