COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Bushing Bore Roller Chain Sprockets
>
Tsubaki (UST) Bushing Bore Roller Chain Sprockets
> Item # 00174593
Item # 00174593, Tsubaki (UST) 20 Teeth Bushing Bore Roller Chain Sprocket
35JA20 Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
35JA20
Bushing Size
N/A
JA
Bushing Type
N/A
QD
Chain Number
N/A
35
Chain Pitch Size
N/A
3/8 in
Number of Strands Across
N/A
1
Number of Teeth
N/A
20
Weight
N/A
0.5 lb