Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 40JA16 |
Bushing Bore Range |
N/A 1/2 to 1-1/4 in |
Bushing Size |
N/A JA |
Bushing Type |
N/A QD |
Chain Number |
N/A 40 |
Chain Pitch Size |
N/A 1/2 in |
Hub Diameter |
N/A 2-1/16 in |
Hub Projection |
N/A 19/32 in |
Length Through Bore |
N/A 0.5625 in |
Material |
N/A Steel |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 16 |
Outside Diameter |
N/A 2.814 in |
Overall Width |
N/A 1 in |
Pitch Diameter |
N/A 2.563 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.2840 in |
Weight |
N/A 0.600 lb |