Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 50SDS36 |
Bushing Bore Range |
N/A 1/2 to 2 in |
Bushing Size |
N/A SDS |
Bushing Type |
N/A QD |
Chain Number |
N/A 50 |
Chain Pitch Size |
N/A 5/8 in |
Hub Diameter |
N/A 3-5/8 in |
Hub Projection |
N/A 29/32 in |
Length Through Bore |
N/A 0.7500 in |
Material |
N/A Steel |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 36 |
Outside Diameter |
N/A 7.519 in |
Overall Width |
N/A 1.4375 in |
Pitch Diameter |
N/A 7.171 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.3430 in |
Weight |
N/A 4.00 lb |