COMPANY HEADER
Print Back
100SK13 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 100SK13

Bushing Size

N/A SK

Bushing Type

N/A QD

Chain Number

N/A 100

Chain Pitch Size

N/A 1-1/4 in

Number of Strands Across

N/A 1

Number of Teeth

N/A 13

Weight

N/A 3 lb