Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 100SK14 |
Bushing Bore Range |
N/A 2-9/16 to 2-5/8 in |
Bushing Size |
N/A SK |
Bushing Type |
N/A QD |
Chain Number |
N/A 100 |
Chain Pitch Size |
N/A 1-1/4 in |
Hub Diameter |
N/A 4-1/4 in |
Hub Projection |
N/A 1-9/64 in |
Length Through Bore |
N/A 1.2500 in |
Material |
N/A Steel |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 14 |
Outside Diameter |
N/A 6.226 in |
Overall Width |
N/A 2.0625 in |
Pitch Diameter |
N/A 5.618 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.692 in |
Weight |
N/A 4.10 lb |