COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Bushing Bore Roller Chain Sprockets
>
Tsubaki (UST) Bushing Bore Roller Chain Sprockets
> Item # 00176167
Item # 00176167, Tsubaki (UST) 17 Teeth Bushing Bore Roller Chain Sprocket
120E17 Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
120E17
Bushing Size
N/A
E
Bushing Type
N/A
QD
Chain Number
N/A
120
Chain Pitch Size
N/A
1-1/2 in
Number of Strands Across
N/A
1
Number of Teeth
N/A
17
Weight
N/A
12.300 lb