Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 120E30 |
Bushing Bore Range |
N/A 7/8 to 3-1/2 in |
Bushing Size |
N/A E |
Bushing Type |
N/A QD |
Chain Number |
N/A 120 |
Chain Pitch Size |
N/A 1-1/2 in |
Hub Diameter |
N/A 6-1/4 in |
Hub Projection |
N/A 1-9/16 in |
Length Through Bore |
N/A 1.6250 in |
Material |
N/A Steel |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 30 |
Outside Diameter |
N/A 15.171 in |
Overall Width |
N/A 2.6250 in |
Pitch Diameter |
N/A 14.351 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.9240 in |
Weight |
N/A 40.00 lb |