COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Bushing Bore Roller Chain Sprockets
>
Tsubaki (UST) Bushing Bore Roller Chain Sprockets
> Item # 00176353
Item # 00176353, Tsubaki (UST) 12 Teeth Bushing Bore Roller Chain Sprocket
140SF12 Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
140SF12
Bushing Size
N/A
SF
Bushing Type
N/A
QD
Chain Number
N/A
140
Chain Pitch Size
N/A
1-3/4 in
Number of Strands Across
N/A
1
Number of Teeth
N/A
12
Weight
N/A
7.00 lb