COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Bushing Bore Roller Chain Sprockets
>
Tsubaki (UST) Bushing Bore Roller Chain Sprockets
> Item # 00176609
Item # 00176609, Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket
160F18 Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
160F18
Bushing Size
N/A
F
Bushing Type
N/A
QD
Chain Number
N/A
160
Chain Pitch Size
N/A
2 in
Number of Strands Across
N/A
1
Number of Teeth
N/A
18
Weight
N/A
36.00 lb