Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 160M60 |
Bushing Bore Range |
N/A 4-7/8 to 5-1/2 in |
Bushing Size |
N/A M |
Bushing Type |
N/A QD |
Chain Number |
N/A 160 |
Chain Pitch Size |
N/A 2 in |
Hub Diameter |
N/A 10 in |
Hub Projection |
N/A 2-11/16 in |
Length Through Bore |
N/A 5.1875 in |
Material |
N/A Steel |
Number of Hubs |
N/A 2 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 60 |
Outside Diameter |
N/A 39.362 in |
Overall Width |
N/A 6-3/4 in |
Pitch Diameter |
N/A 38.214 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 1.156 in |
Weight |
N/A 315.00 lb |