COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Bushing Bore Roller Chain Sprockets
>
Tsubaki (UST) Bushing Bore Roller Chain Sprockets
> Item # 00178607
Item # 00178607, Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket
D40BTL36 Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
D40BTL36
Bushing Size
N/A
2012
Bushing Type
N/A
Taper Locking
Chain Number
N/A
40
Chain Pitch Size
N/A
1/2 in
Number of Strands Across
N/A
2
Number of Teeth
N/A
36
Weight
N/A
5.9 lb