Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 80BTL28 |
Bushing Bore Range |
N/A 1/2 to 2-1/2 in |
Bushing Size |
N/A 2517 |
Bushing Type |
N/A Taper Locking |
Chain Number |
N/A 80 |
Chain Pitch Size |
N/A 1 in |
Hub Diameter |
N/A 4-1/4 in |
Length Through Bore |
N/A 1-3/4 in |
Material |
N/A Steel |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 28 |
Outside Diameter |
N/A 9.475 in |
Overall Width |
N/A 1-3/4 in |
Pitch Diameter |
N/A 8.931 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.575 in |
Weight |
N/A 9.5 lb |