COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Bushing Bore Roller Chain Sprockets
>
Tsubaki (UST) Bushing Bore Roller Chain Sprockets
> Item # 03062781
Item # 03062781, Tsubaki (UST) 10 Teeth Bushing Bore Roller Chain Sprocket
80H10 Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
80H10
Bushing Size
N/A
H
Bushing Type
N/A
Split Taper
Chain Number
N/A
80
Chain Pitch Size
N/A
1 in
Number of Strands Across
N/A
1
Number of Teeth
N/A
10
Weight
N/A
1.90 lb