COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Bushing Bore Roller Chain Sprockets
>
Tsubaki (UST) Bushing Bore Roller Chain Sprockets
> Item # 06657436
Item # 06657436, Tsubaki (UST) 24 Teeth Bushing Bore Roller Chain Sprocket
DS60ATL24 HT DS60ATL24 TL HT
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
DS60ATL24
Bushing Size
N/A
2517
Bushing Type
N/A
Taper Locking
Chain Number
N/A
60
Chain Pitch Size
N/A
3/4 in
Number of Strands Across
N/A
2
Number of Teeth
N/A
24
Weight
N/A
8.20 lb