COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 0304-C-16-SS

Prop 65

N/A Yes

Adapter Type

N/A Cap

End 1 Size

N/A 1 in

End 1 Style

N/A Joint Industry Council (JIC) 37º Flare

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 1-5/16-12

Material

N/A Stainless Steel

Weight

N/A 0.230 lb