COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 7688-C-04

Prop 65

N/A Yes

Adapter Type

N/A Cap

End 1 Size

N/A 1/4 in

End 1 Style

N/A Female Japanese Industrial Standard 30º Flare

Weight

N/A 0.08 lb