COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 7699-C-14

Prop 65

N/A Yes

Adapter Type

N/A Cap

End 1 Size

N/A 7/8 in

End 1 Style

N/A Komatsu

Weight

N/A 0.09 lb