COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 9644-C-24

Prop 65

N/A Yes

Adapter Type

N/A Cap

End 1 Size

N/A 1-1/2 in

End 1 Style

N/A Female British Standard Pipe Parallel

End 1 Thread Type

N/A British Standard Parallel Pipe (BSPP)

End 1 Thread Size

N/A 1-1/2-11

Weight

N/A 0.01 lb